Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsElectronics331-4222: PLUG CONNECTOR
HomeUpgrade & Repair KitsRepair & Service KitsElectronics331-4222: PLUG CONNECTOR
331-4222: PLUG CONNECTOR

Cat® 12 Pin Connector Plug Kit, Key B, Reduced

Brand: Cat

Product Images
331-4222: PLUG CONNECTOR
331-4222: PLUG CONNECTOR
331-4222: PLUG CONNECTOR

Cat® 12 Pin Connector Plug Kit, Key B, Reduced

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

155-2258: WEDGE-PLUG L
155-2258: WEDGE-PLUG LQuantity: 1
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Specifications for part number 331-4222

We are still working on adding a specification for this part.

Compatible Models for part number 331-4222

INTEGRATED TOOLCARRIER

IT62G II IT62G

MARINE CONTROLS

THREE60 PC

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 631 623K LRC 621K 627K 637K 657 651

MACHINE CONTROL & GUID

MINESTARGU

WHEEL SKIDDER

555D 535D 545D 525D

RETROFIT AFTERTREATMNT

SCR

MINI HYD EXCAVATOR

308 309 303.5E2 308E2 CR

HARVESTER HEAD

SAT322 SAT322T SAT318 SAT323TSC SAT325T SAT323T SAT322TSC

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

EXCAVATOR

345B II 316 GC FM538 MH3295 320D3 GC 333 GC 320D3 FM548 322C 321C 345C 326 GC 336 MHPU 548 558 313 330C L 313D2 FM558 320 GX FM568 330GC 320 GC 325C 352 UHD 340 313 GX 349 336 GC 313 GC 352 320 321 326 324 330 GC 325 322 323 323D3 330 335 336 333 323 GX 320C 365C

COMPACT TRACK LOADER

285XE 275 285 275XE

WHEEL TRACTOR

631K 651 621K OEM 637K

WORK TOOL

TRS8

TRACK LOADER

963 973 953

SOIL COMPACTOR

CP7

BACKHOE LOADER

427F2 416F2 420F2 428F2 426 432F2 430F2 415F2 444F2 426 F2 440 450 422F2 434F2

WHEEL LOADER

972G 980 950G II 906M 950G 962G 995 992 980G II 908M 966G 930K 924HZ 972G II 924H 924K 962G II 980G 992K 938K 994K 966G II

COMPACT WHEEL LOADER

914 910K 910M 920 914K 914M 908M 906M 918M 907M

ARTICULATED TRUCK

725C 730C2 725C2 740 GC 730C 725 745 730 735

PNEUMATIC COMPACTOR

CW-14 CW-34

INDUSTRIAL ENGINE

C18 C15

WHEEL SCRAPER

637K

QUARRY TRUCK

777E 773E 772G 770G

UNDERGROUND ART TRUCK

AD45B AD45

ON HIGHWAY TRUCK

CT660 CT680 CT681

LOAD HAUL DUMP

R1600H R1700 R2900 R3000H R2900G R2900 XE

OFF HIGHWAY TRUCK

772 770 777 775 773 793F 798 AC 789 785 793 798 789G 777G 777E 789D 796 AC 794 AC

MOTOR GRADER

18M3 24 16 14 18 120M 120K 12M 3 AWD 120M 2 16M 160 140M 140K 150 14M 140K 2 160M 3 AWD 140 12M 12K 14M3 12M 3 12M 2 120 160K 160M 140M 3 AWD 140M 3 140M 2 140 GC 16M3 14M-3 160M 2 160M 3 120K 2

HYDRAULIC SHOVEL

6040 6060 6015B

TRACK-TYPE TRACTOR

D10 D11 D3K2 XL D6R II D6K2 XL D6K2 LGP D5N D6N XL D6T D6N D6K D4 D4K2 LGP D10T2 D8R II D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K2 XL D11T D4K2 XL

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

ASPHALT PAVER

AP500 PE636 AP-1000E AP400 AP-300D AP-1055E AP555 BG1000E AP455

MARINE ENGINE

CT220-600

PIPELAYER

PL61

LOG LOADR FORST MACH

558

VIBRATORY COMPACTOR

CS-56 CS-54 CS-56B CS-68B CS7 CS-44 CB-64 CD-44B CS-54B CB-54 CS-66B CS-78B CB-564D CS-79B CS-423E CS-64B CS-76B CP-54B CP7 CS-76 CS-74 CS-74B CB-44B CS-64 CP-56B CP-68B CP-64 CB-54B CP-54 CP-56 CP-74B CB-534D CP-44 CP-76 CP-74 CD-54B

MOBILE HYD POWER UNIT

330 MHPU 420F2 374F

GENERATOR SET

C175-20 C175-16

RECLAIMER MIXER

RM-500

MARINE TRANSMISSION

C8.7

WATER DELIVERY SYSTEM

777G

EJECTOR TRUCK

730C2 EJ 730C 740

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622 PM-200

ELECTRIC ROPE SHOVEL

7495

CHALLENGER

MTC735 MT765 MTC745 MT755 MT745 MT735 MTC755 MTC765

ROTARY/TRACK DRILLS

MD6640

SKID STEER LOADER

270XE 270

INDUSTRIAL LOADER

415F2 IL

TRUCK

785 773G LRC 770G 793F 772G 793F XQ 785G 773G 797F 794 AC 773G OEM 785D 793F CMD 775G 772G OEM 793F OEM 795F AC 777D 777G 775G OEM 775G LRC 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced