Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits370-8065: Shock Absorber Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits370-8065: Shock Absorber Kit
370-8065: Shock Absorber Kit

Cat® Shock Absorber Kit is used to repair or replace shock absorbers on the seat suspension assemblies of rugged Cat suspension seat systems. Kit includes shock absorber, bracket, cable assembly, pulley kit, adjuster, and all mounting hardware.

Brand: Cat

Product Images
370-8065: Shock Absorber Kit
370-8065: Shock Absorber Kit
370-8065: Shock Absorber Kit
370-8065: Shock Absorber Kit
370-8065: Shock Absorber Kit

Cat® Shock Absorber Kit is used to repair or replace shock absorbers on the seat suspension assemblies of rugged Cat suspension seat systems. Kit includes shock absorber, bracket, cable assembly, pulley kit, adjuster, and all mounting hardware.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 370-8065
Material: Carbon Steel,Polycarbonate Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic,Polyamide Plastic
View More
Compatible Models for part number 370-8065

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD55B AD63 AD30 AD45

UNIT RIG MINING TRUCK

MT4400 AC

INTEGRATED TOOLCARRIER

IT62G IT38G II IT38H IT38G IT28G

LOAD HAUL DUMP

R1700

EJECTOR TRUCK

740 D400E II

WHEEL DOZER

834K 854K 844K

OFF HIGHWAY TRUCK

772 777G 770 777E 777 789D 773 798 AC 796 AC 785D 794 AC 798

WHEEL LOADER

980K HLG 928G 972H 972K 972M 986 966K XE 950G II 988GC 962H 950H 950K 986K 962K 950M 962M 990K 972G II 972M XE 938G II 993K 966M XE 988K XE 988K 924K 962G II 980K 992K 980M 938G 938H 966H 966K 930K 966M 994K 994H 966G II 982M

TRACK-TYPE TRACTOR

D7R SERIES D7R II

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

ARTICULATED TRUCK

D250E II D350E II 725 740 D400E II 730 735

TRANSMISSION

CX35

WAGON

772

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 772G 777E 770G 775D 773E

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

TRUCK

785 793F CMD 775G 775F 797 772G OEM 793F OEM 775E 775D 770G 795F XQ 793D 793B 793C 793F 795F AC 789C 789D 789B 777D 777G 777F 772G 775G OEM MT4400D AC 793F XQ 773E 772 773D 773G 797F 770 773F 794 AC 775G LRC 773G OEM 770G OEM 769D 785C 785D 797B 785B

TRACTOR

772 776D 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced