Esta pieza está diseñada para ajustarse a su equipo Cat, según las especificaciones del fabricante.
Cualquier cambio en la configuración del fabricante puede hacer que el producto no se ajuste a su equipo Cat. Consulte a su distribuidor Cat antes de realizar la compra, para asegurarse de que esta pieza sea adecuada para su equipo Cat en su estado actual y configuración supuesta. Este indicador no puede garantizar la compatibilidad de todas las piezas.
Remanufacturado
No retornable
Juego
Sustituido
Si cancela se eliminarán todos los datos del accesorio que se habían proporcionado.
Visualizando 1 - 16 de 195
Cat® grader bit systems are engineered to help enhance the efficiency, durability, and precision of motor graders in a wide range of applications, from road maintenance to site preparation. These systems, like GraderBit2TM, integrate advanced materials and innovative designs to help optimize ground engagement, maximize wear life, and offer operators flexibility in matching bit selection to the task at hand.
The bits themselves are designed for interchangeability and quick replacement and are available in various profiles - including standard, serrated, and tungsten carbide-tipped. The system caters to diverse operating conditions such as gravel roads, packed surfaces, or hardpan soils. This versatility enables operators to tailor their equipment for maximum productivity while helping minimize downtime and maintenance costs.
Thanks to high-quality alloys and precision engineering, these Cat grader bits are built to withstand repeated impacts and abrasive environments, contributing to consistent grading performance over extended periods. The design also emphasizes ease of installation, reducing the need for specialized tools and allowing quick changes even in field conditions.
What types of Cat equipment use Grader Bit Systems?
Cat Grader Bit systems like GraderBit2 are used on Cat motor graders, allowing them to tackle tough jobs while maintaining durability and protecting the grader from wear. Different bit profile options make grader bit systems highly customizable to many applications and material abrasion intensities. They are especially well-suited to road maintenance applications, even in ice and frozen materials.
Fresa ancha Cat® utilizada en barrena con clavija Lynch y punta de carburo
Cat
Series
GraderBit2
Overall Length (in)
5.941
Bit Length (in)
3.028
Type
Wide
Shank Diameter (in)
1.181
Material
Alloy Copper
Attachment Method
Lynch Pin
Broca estrecha Cat® de 150,9 mm de longitud para cortes de precisión en espacios ajustados o confinados, permitiendo un material preciso y controlado
Cat
Series
GraderBit2
Overall Length (in)
5.941
Bit Length (in)
3.028
Type
Standard
Shank Diameter (in)
1.181
Material
Alloy Copper
Attachment Method
Lynch Pin
SISTEMA GRADERBIT2™
Cat
Series
GraderBit2
Overall Length (in)
6.378
Bit Length (in)
3.465
Type
Wide Mining
Shank Diameter (in)
1.181
Material
Alloy Copper
Attachment Method
Lynch Pin
SISTEMA GRADERBIT2™
Cat
Series
GraderBit2
Overall Length (in)
6.378
Bit Length (in)
3.465
Type
Standard Mining
Shank Diameter (in)
1.181
Material
Alloy Copper
Attachment Method
Lynch Pin
Adaptador de vertedera
Cat
Material resistente a la abrasión
Opción Estándar
Position
Center
Hole Quantity
9
Series
Rotating Bit
Bits Per Boards
28
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
47.717
SISTEMA GRADERBIT2™
Cat
Position
RH
Hole Quantity
4
Series
GraderBit2
Bits Per Boards
10
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
23.803
SISTEMA GRADERBIT2™
Cat
Position
LH
Hole Quantity
5
Series
GraderBit2
Bits Per Boards
10
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
25.181
SISTEMA GRADERBIT2™
Cat
Position
Center
Series
GraderBit2
Hole Quantity
4
Bits Per Boards
10
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
25.181
Adaptador de vertedera
Cat
Bits Per Boards
21
Material resistente a la abrasión
Opción Estándar
Position
Center
Hole Quantity
7
Series
Rotating Bit
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
35.709
Material
Alloy Steel
Tablero de adaptador central Cat® para el sistema Grader Bit 2
Cat
Longitud (pulg)
37.181
Material
Acero endurecido
Color estándar
Amarillo Cat
Ancho (pulg)
7.17
Position
Center
Hole Quantity
6
Series
GraderBit2
Bits Per Boards
15
Hole Size
3/4-in Plow Bolt (21 mm square)
SISTEMA GRADERBIT2™
Cat
Series
GraderBit2
Overall Length (in)
6.035
Bit Length (in)
3.122
Type
Sharp
Shank Diameter (in)
1.181
Material
Alloy Copper
Attachment Method
Lynch Pin
Conjunto de broca de corte y anillo de retención
Cat
Longitud (pulg)
5.2
Altura (pulg)
0.4
Series
GraderBit
Overall Length (in)
5.295
Bit Length (in)
3.091
Type
Penetration
Shank Diameter (in)
1.181
Attachment Method
Retaining Ring
Adaptador de vertedera
Cat
Material resistente a la abrasión
Opción Estándar
Position
Center
Hole Quantity
9
Series
Rotating Bit
Bits Per Boards
28
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
47.717
Material
Alloy Steel
SISTEMA GRADERBIT2™
Cat
Series
GraderBit2
Overall Length (in)
6.055
Bit Length (in)
3.142
Type
Penetration
Shank Diameter (in)
1.181
Material
Alloy Copper
Attachment Method
Lynch Pin
La plancha, placa de ángulo de 0 grados Cat® es un componente plano, a menudo ajustable, que se utiliza para cambiar el ángulo o la posición de otra pieza.
Cat
Bit Angle
0.0
Width (in)
1.5
Thickness (in)
0.394
Length (in)
11.89
Material
Low Alloy Steel,Structural Steel
1 - 16 de 195 resultados
1 - 16 de 195 resultados
HAZ TUS REPARACIONES SIN CONJETURAS
Ya sea resolver un código de error, obtener instrucciones paso a paso o asegurarse de tener piezas correctas, la aplicación Cat® SIS2GO tiene todo lo que necesitas para reparar tu equipo con confianza.
HAZ TUS REPARACIONES SIN CONJETURAS
Ya sea resolver un código de error, obtener instrucciones paso a paso o asegurarse de tener piezas correctas, la aplicación Cat® SIS2GO tiene todo lo que necesitas para reparar tu equipo con confianza.