Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits598-5856: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits598-5856: Single Cylinder Head Install Kit
598-5856: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
598-5856: Single Cylinder Head Install Kit
598-5856: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit

Brand: Cat

Parts included in this kit

No results available.

125-1372: 3.53 x 13.87mm 75A FKM O-Ring
125-1372: 3.53 x 13.87mm 75A FKM O-RingQuantity: 1
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 6
277-5833: Camshaft Cover Press In Place Seal
277-5833: Camshaft Cover Press In Place SealQuantity: 1
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 1
206-5988: 44.14mm Inner Diameter Press Seal
206-5988: 44.14mm Inner Diameter Press SealQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 2
203-7859: Auxiliary Water Pump Gasket
203-7859: Auxiliary Water Pump GasketQuantity: 1
095-1674: 3.1 x 109.4mm 75A NBR O-Ring
095-1674: 3.1 x 109.4mm 75A NBR O-RingQuantity: 1
423-6982: Cylinder Head Adapter Gasket
423-6982: Cylinder Head Adapter GasketQuantity: 1
122-8856: Manifold Water Line Gasket
122-8856: Manifold Water Line GasketQuantity: 2
5P-5598: 3.53 x 15.47mm 75A FKM O-Ring
5P-5598: 3.53 x 15.47mm 75A FKM O-RingQuantity: 2
8C-5196: 2.62 x 53.64mm 70A EPDM O-Ring
8C-5196: 2.62 x 53.64mm 70A EPDM O-RingQuantity: 1
420-0653: 27.60mm Outer Diameter Cylinder Head Water Seal
420-0653: 27.60mm Outer Diameter Cylinder Head Water SealQuantity: 4
420-0652: 15.60mm Height Cylinder Head Water Seal
420-0652: 15.60mm Height Cylinder Head Water SealQuantity: 4
144-5692: 0.17mm Thick Cylinder Block Spacer Gasket
144-5692: 0.17mm Thick Cylinder Block Spacer GasketQuantity: 1
296-5820: Valve Cover Press In Place Seal
296-5820: Valve Cover Press In Place SealQuantity: 1
204-3506: 0.84mm Thick Engine Exhaust Manifold Gasket
204-3506: 0.84mm Thick Engine Exhaust Manifold GasketQuantity: 1
336-9992: Exhaust Manifold Spiral Wound Seal
336-9992: Exhaust Manifold Spiral Wound SealQuantity: 1
591-7736: 1.98mm Thick Cylinder Head Gasket
591-7736: 1.98mm Thick Cylinder Head GasketQuantity: 1
135-2651: 36.20mm Internal Diameter Pressure Relief Seal
135-2651: 36.20mm Internal Diameter Pressure Relief SealQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
4S-5898: 3.53 x 126.59mm 70A VMQ O-Ring
4S-5898: 3.53 x 126.59mm 70A VMQ O-RingQuantity: 1
219-7000: 2.62 x 40.94mm 78A HNBR O-Ring
219-7000: 2.62 x 40.94mm 78A HNBR O-RingQuantity: 1
033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-RingQuantity: 1
272-0758: Camshaft Cover Press In Place Seal
272-0758: Camshaft Cover Press In Place SealQuantity: 1
200-6410: 3.53 x 88.49mm 70A EPDM O-Ring
200-6410: 3.53 x 88.49mm 70A EPDM O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 2
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 1
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
Showing 1 to 29 of 29
DescriptionSpecificationsCompatible Models
Specifications for part number 598-5856

Units of Measure

USMetric
Weight (kg): 0.72
Weight (lb): 1.58
View More
Compatible Models for part number 598-5856

GENERATOR

SR4B SR4BHV

GENERATOR SET

G3520C G3512E G3520E G3520H G3516C G3516H

POWER MODULE

PMG3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced